IESNA:LM-63-2002
[TEST]P735879
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S485D950-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2039
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 19.6
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1002.4 1057.5 1119.5 1194.6 1255.2 1309.6 1372.3 1397.8 1415.7 1423.3
1417.1 1402.6 1375.1 1332.4 1293.8 1250.4 1189.8 1139.5 1093.3 1056.8
1003.7 959.7 901.8 894.9 851.5 827.4 793.6 768.8 744.7 719.9
699.2 651.7 611.8 569.7 523.6 477.4 425.7 372 325.9 280.4
244.6 219.8 192.2 167.4 147.4 126.8 107.5 87.5 71 54.4
40 26.2 15.2 6.2 0
1002.4 1052 1108.5 1168.4 1231.8 1294.5 1341.3 1378.5 1408.1 1417.1
1419.9 1409.5 1390.2 1366.1 1328.9 1291 1244.2 1198 1159.4 1110.5
1065.8 1023 957.6 942.4 901.8 868.7 841.2 808.8 783.3 753.7
730.2 677.9 629 586.3 545.6 502.9 458.1 413.3 363.1 317.6
273.5 239.1 207.4 180.5 156.4 133.6 113 92.3 74.4 57.2
40.6 27.6 15.8 6.9 0
1002.4 1027.9 1070.6 1116 1162.2 1210.4 1249 1292.4 1326.8 1351.6
1369.6 1379.2 1383.3 1380.6 1373 1360.6 1337.9 1320.6 1289.6 1258.6
1224.2 1192.5 1139.5 1125.7 1093.3 1053.3 1017.5 980.3 944.5 915.6
879.1 804.7 736.4 674.4 621.4 569.7 523.6 483.6 438.8 399.6
360.3 321.7 283.8 248 210.8 178.4 147.4 119.9 94.4 69.6
49.6 32.4 17.9 7.6 0
1002.4 1029.2 1052 1072 1092.6 1118.8 1145 1162.2 1190.4 1202.2
1220.1 1240.7 1255.2 1261.4 1275.2 1279.3 1284.1 1286.9 1284.8 1280
1277.9 1271 1258 1253.8 1240.7 1228.3 1210.4 1197.3 1176 1159.4
1137.4 1085 1026.5 965.2 904.5 833.6 768.8 702 637.2 576.6
513.2 452.6 396.8 346.5 295.5 247.3 203.9 164 129.5 95.1
66.8 42.7 23.4 9 0
1002.4 1011.3 1011.3 1009.9 1006.5 1003.7 998.9 992.7 990 985.1
977.6 967.9 959 953.5 943.8 932.8 919.7 912.8 901.8 886.6
872.9 863.2 841.9 835.7 819.8 812.2 795.7 776.4 762.6 749.5
731.6 688.9 649 606.9 564.9 525.6 482.2 440.9 401.6 361.7
323.8 288.7 256.3 221.1 192.9 164.7 140.5 113.7 90.9 69.6
49.6 33.1 18.6 8.3 0
1002.4 991.3 968.6 947.9 928 908.7 890.1 868.7 848.7 838.4
817.1 799.8 784.7 767.5 748.2 732.3 714.4 700.6 684.8 669.6
655.8 642.8 620.7 615.9 600.7 587 574.6 561.5 547 534.6
520.1 491.2 460.2 431.9 404.4 378.2 353.4 328.6 305.9 285.2
261.1 237.7 214.9 192.9 170.9 148.8 126.8 106.1 84.7 66.1
47.5 32.4 18.6 9 0
1002.4 972.7 930 894.9 868 841.9 818.4 788.8 762.6 749.5
727.5 707.5 693.7 676.5 660.7 644.1 629 615.9 596.6 582.1
568.4 558 535.3 527.7 515.3 507 494 483.6 476 464.3
454 429.2 409.2 386.5 366.5 347.2 327.9 309.3 290 271.4
250.1 230.8 211.5 191.5 170.2 148.8 127.4 108.2 87.5 68.9
51 33.8 20 9 0
1002.4 961 919.7 876.3 848.1 814.3 785.4 753 740.6 713
695.8 675.1 662.7 640.7 624.8 604.9 591.8 571.8 557.3 547
532.5 518.8 505.7 498.1 489.1 477.4 467.1 456.8 447.8 436.1
427.8 405.1 385.8 371.3 354.8 338.9 323.8 306.6 289.3 271.4
252.1 232.2 214.3 195.7 176.4 155.7 135.7 115 93.7 74.4
53.7 35.8 20 7.6 0
1002.4 951.4 906.6 874.2 838.4 803.3 770.2 742 727.5 698.6
677.9 657.9 647.6 621.4 608.3 589.7 571.8 558.7 544.9 532.5
520.1 507.7 490.5 485.7 474.7 465 455.4 442.3 434 423
416.1 398.2 382.3 368.6 355.5 340.3 323.8 307.9 290.7 272.8
254.9 235.6 217.7 199.1 180.5 159.1 138.5 117.8 95.8 74.4
53.7 35.8 19.3 8.3 0
